
Cart
ZB45-A220B-E1

ZetaFrame® Cabinet; 84.6"H x 31.5"W x 47.2"D (2149 mm x 800 mm x 1200 mm); 45U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Glacier White
| Height | 84.6" (2149 mm) 45U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZB45-A220B-E1 Cabinet
The ZB45-A220B-E1 delivers a compact 45U footprint while providing the structural strength required for demanding data‑center environments. Its roll‑formed, fully welded steel frame supports up to 5,000 lb static load, ensuring reliability for high‑density deployments. Designed for enterprise cabinets, this model integrates seamlessly with CPI's power and cable management accessories. The cabinet's dimensions of 84.6″ H x 31.5″ W x 47.2″ D (2,149 mm x 800 mm x 1,200 mm) fit standard floor‑space constraints without sacrificing internal volume. A brush‑sealed top panel and perforated front and rear doors promote efficient airflow, while the air dam and rail brushes further optimize cooling performance. The Glacier White finish offers a clean aesthetic that complements modern data‑center designs. Thermal management is enhanced by the optional airflow accessories that separate conditioned and exhaust air streams, reducing cooling costs. Integrated bonding through door hinges eliminates the need for separate grounding straps, improving safety and installation speed. The ZB45 series supports CPI's air containment solutions for precise temperature control. Rapid deployment is achieved through factory‑assembled, pre‑cabled configurations that reduce on‑site assembly time. Customers can select from a range of accessories, such as power distribution units and cable management kits, using the CPI Product Designer tool. The optional shock pallet ensures safe transport of sensitive ICT equipment. CPI backs the ZB45‑A220B‑E1 with global availability and expert consultation services, helping customers tailor the cabinet to specific project requirements. Technical support and comprehensive documentation, including data sheets, manuals, and BIM models, are readily accessible. This combination of strength, flexibility, and service makes the ZetaFrame® cabinet a trusted choice for modern enterprise and colocation facilities.