



















Cart
ZC12-A1200-71




















ZetaFrame® Cabinet; 89.9"H x 23.6"W x 39.4"D (2282 mm x 600 mm x 1000 mm); 48U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 89.9" (2283 mm) 48U |
| Width | 23.6" (600 mm) |
| Depth | 39.4" (1000 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZC12‑A1200‑71 Cabinet
The ZC12‑A1200‑71 is part of CPI's ZetaFrame® Cabinet System and delivers a robust 48U enclosure for high‑density enterprise and colocation environments. Measuring 89.9"H x 23.6"W x 39.4"D (2282 mm x 600 mm x 1000 mm), the cabinet provides ample space while maintaining a compact footprint. Its roll‑formed, tubular steel frame supports up to 5,000 lb static load, ensuring the durability required for mission‑critical installations. Designed for speedy deployment, the ZC12‑A1200‑71 arrives factory‑assembled with square‑punched rails and perforated front and rear doors, reducing on‑site assembly time and labor costs. Customers can order a fully configured unit that includes power, cable and thermal accessories under a single part number, streamlining procurement. This fast‑track approach accelerates data‑center build‑outs and helps meet tight project schedules. The cabinet features integrated bonding through hinged doors and contact points, eliminating the need for separate grounding straps and simplifying compliance with grounding standards. ZetaFrame's versatile cable‑management accessories--such as vertical trays and grommet‑sealed top panels--provide organized routing for high‑density cabling. Together, these features improve airflow and maintain a tidy, service‑friendly environment. While the ZC12‑A1200‑71 ships without built‑in thermal management, it readily accepts optional airflow containment and liquid‑cooling solutions that integrate seamlessly with the ZetaFrame® platform. The perforated doors and grommet‑sealed top panel enable effective separation of conditioned and exhaust air streams. This flexibility supports future‑proof cooling strategies for AI, HPC and other high‑performance workloads. With the ZC12‑A1200‑71, enterprises gain a scalable, high‑strength enclosure that can be customized to meet specific power, cooling and security requirements, and the ZC 12 series signals enterprise‑grade reliability. CPI's global network of authorized distributors ensures rapid availability and local support across North America, Europe and Asia‑Pacific. The ZC12‑A1200‑71 model exemplifies the reliability and performance needed for today's demanding data‑center deployments.