
Cart
ZC15-A220A-E1

ZetaFrame® Cabinet; 89.9"H x 23.6"W x 47.2"D (2283 mm x 600 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Standard Pallet; Glacier White
| Height | 89.9" (2283 mm) 48U |
| Width | 23.6" (600 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZC15-A220A-E1 Cabinet
The ZetaFrame® ZC15-A220A-E1 is a purpose‑built data center cabinet that delivers a compact 48U footprint for high‑density deployments. Its Glacier White finish and brush‑sealed top panel provide a clean aesthetic while protecting equipment from contaminants. Designed for modern IT infrastructure, the cabinet supports rapid installation and seamless integration with power and monitoring accessories. The roll‑formed steel frame offers industry‑leading strength, supporting up to 5,000 lb static and 4,000 lb dynamic loads across the full cabinet height. Two side panels and a double‑perforated rear door ensure robust enclosure while maintaining accessibility for service technicians. This structural rigidity makes the cabinet ideal for demanding server rack environments. Integrated cable management accessories simplify rack mounting and reduce clutter, allowing organized routing of power and data bundles. Built‑in cable guides and optional accessories enable clean cable paths without compromising airflow. The design also includes an air dam that separates conditioned air from exhaust, enhancing overall efficiency. Airflow management is a core feature of this data center cabinet, with perforated front and rear doors that promote optimal cooling for high‑performance equipment. The optional airflow containment accessories can be added to create hot‑aisle or cold‑aisle configurations, reducing cooling costs for hyperscale and enterprise facilities. Combined with the cabinet's sealed top panel, temperature stability is maintained even in high‑load scenarios. Customers can customize the ZC15-A220A‑E1 with a full range of cabinet accessories, from power distribution units to grounding solutions, ensuring a complete turnkey system. CPI's global network of authorized distributors provides rapid delivery and expert consultation to streamline project rollout. The ZetaFrame® platform therefore delivers a scalable, future‑proof solution for any data center cabinet requirement.