
Cart
ZC45-A1200-E1

ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Integrated Design Features for Rapid Deployment
The ZC45‑A1200‑E1 model delivers a robust 48U footprint in a Glacier White finish, ideal for high‑density enterprise cabinets. Its roll‑formed steel frame supports up to 5,000 lb static load, providing the strength required for modern data center equipment. The design complies with industry standards, ensuring reliable performance across diverse environments. ZetaFrame® incorporates versatile cable management accessories that streamline routing and reduce clutter. Built‑in grommet‑sealed top panels protect cables while maintaining airflow efficiency. Users benefit from a modular approach that adapts to evolving network topologies without extensive re‑work. Factory‑assembled configurations minimize on‑site labor and accelerate project timelines. The cabinet arrives with pre‑installed power and thermal accessories, enabling rapid integration into existing racks. Optional shock pallets further safeguard equipment during transport and installation. Integrated bonding eliminates the need for separate grounding straps, enhancing safety and simplifying maintenance. Both front and rear perforated doors promote effective airflow management when paired with optional containment solutions. The system's scalability supports future expansion as data center demands grow. Partner with CPI to configure the ZC45 solution using our online product designer. Our engineering team provides consultation services to tailor the cabinet to specific workloads. Contact a certified distributor to explore customization options and accelerate your data center deployment.