
Cart
ZC45-A121B-71

ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; Grommet Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Black
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | Grommet-Sealed |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZC45-A121B-71 Enclosure
The ZetaFrame Cabinet delivers a modular architecture that simplifies on‑site assembly and accelerates project timelines. Factory‑installed accessories reduce part counts and packaging, allowing rapid deployment in any data center. Its configurable layout supports a wide range of power, cable and thermal accessories. Built with a roll‑formed, fully welded steel frame, the enclosure supports up to 5,000 lb static and 4,000 lb dynamic loads, providing the strength required for high‑density deployments. The design meets the rigorous standards of enterprise environments while maintaining a compact footprint. Load capacity ensures reliable operation even under extreme conditions. Integrated bonding through door hinges and contact points eliminates the need for separate grounding straps, enhancing safety and reducing installation steps. The ZetaFrame Cabinet includes versatile cable‑management options that can be mixed and matched for optimal routing. This flexibility streamlines maintenance and future upgrades. Airflow management is addressed with an optional air dam and brushed‑sealed rails that separate conditioned and exhaust air streams. The system's sealed top and bottom panels preserve pressure balance, maximizing cooling efficiency. Effective thermal control supports high‑performance computing and AI workloads. Customers can customize the 48U enterprise enclosure with CPI's design tools, including CAD, BIM and Visio resources, to match exact project requirements. Global distribution ensures rapid availability and local support worldwide. The ZetaFrame Cabinet embodies the reliability and adaptability essential for modern data center cabinet solutions.