
Cart
ZC45-A2200-71

ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZC45 ZetaFrame® Cabinet
The ZC45 ZetaFrame® cabinet delivers a fully sealed network cabinet solution that meets the rigorous demands of modern data centers. Its turnkey power supply cabinets are engineered for rapid integration, allowing power distribution units to be installed at the factory and shipped as a single unit. This approach reduces on‑site assembly time and minimizes the risk of installation errors. Constructed from roll‑formed, tubular steel, the ZC45 provides a static load capacity of 5,000 lb (2,268 kg) and a dynamic capacity of 4,000 lb (1,814 kg), ensuring durability under heavy equipment loads. The brushed‑sealed top panel and perforated front and rear doors create a robust, weather‑resistant enclosure. The black finish adds both aesthetic appeal and corrosion resistance for long‑term reliability. Integrated bonding throughout the cabinet eliminates the need for separate grounding straps, enhancing safety and simplifying compliance with grounding standards. Cable management accessories attach directly to the frame, supporting organized routing and easy maintenance. The two‑side panel design offers flexible access for cabling and equipment servicing. Although the ZC45 ships without built‑in thermal management, it seamlessly accommodates optional airflow management accessories such as containment panels and liquid‑cooling adapters. This flexibility enables precise temperature control for high‑density compute environments. The cabinet's dimensions of 89.9 in H x 31.5 in W x 47.2 in D (2,283 mm x 800 mm x 1,200 mm) fit standard rack layouts while maximizing usable space. CPI's global network of authorized distributors and expert consultation services ensure that every ZC45 deployment is tailored to the specific needs of enterprise, colocation, or hyperscale facilities. Rapid product customization and comprehensive design tools, including CAD and BIM files, accelerate project timelines. The ZC45 ZetaFrame® cabinet stands as a reliable, future‑proof foundation for any high‑performance infrastructure.