



















Cart
ZC45-A2200-E1




















ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; No Air Dam; Standard Pallet; Glacier White
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Benefits of the ZC45-A2200-E1 Cabinet
The ZetaFrame® ZC45-A2200-E1 is a high‑performance server cabinet engineered for modern data center cabinet environments. Its factory‑assembled configuration reduces on‑site labor and accelerates project timelines, allowing rapid deployment of critical infrastructure. Designed for flexibility, the cabinet supports a wide range of accessories that can be pre‑installed to match exact project specifications. Robust roll‑formed steel construction provides exceptional strength, supporting up to 5,000 lb static load while maintaining structural integrity during relocation. Integrated bonding through door hinges and contact points eliminates the need for separate grounding straps, ensuring reliable electrical safety across the entire rack enclosure. The open‑frame design also facilitates easy access for maintenance and upgrades. Cable organization is streamlined with versatile cable management options that can be combined or used independently to suit any network cabinet layout. Dedicated pathways and secure mounting points keep cabling neat, improve airflow, and reduce the risk of accidental disconnects. The system's modular approach enables quick attachment of power distribution units, PDU panels, and other critical components. Airflow management is addressed through optional perforated front and rear doors that separate supply and exhaust streams, enhancing cooling efficiency for high‑density equipment. The cabinet's brush‑sealed top panel and optional side panels help maintain consistent temperature while minimizing dust ingress. This integrated approach supports both traditional rack enclosure setups and advanced cooling strategies. CPI offers global availability and rapid product customization, ensuring that each ZetaFrame® cabinet can be tailored to unique site requirements. Expert consultation services assist customers in selecting the optimal configuration, accessories, and thermal solutions. The ZC45-A2200‑E1 delivers a reliable, scalable foundation for enterprise, colocation, and hyperscale data center deployments.