
Cart
ZC45-A220B-71

ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Black
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZC45‑A220B‑71 48U Cabinet
The ZetaFrame® cabinet system is engineered to meet the rigorous demands of today's data center cabinet environments. Its roll‑formed, tubular steel frame provides industry‑leading strength while supporting a full 48U cabinet configuration. Designed for enterprise and colocation facilities, the ZC45‑A220B‑71 model delivers a reliable foundation for high‑density compute and networking equipment. Rapid deployment is a core benefit of this server cabinet, thanks to factory‑assembled construction and pre‑installed accessories. Customers receive a complete, turn‑key solution that minimizes on‑site assembly time and reduces labor costs. The streamlined packaging also lowers the risk of damage during transport, ensuring the cabinet arrives ready for immediate integration. Integrated airflow management separates conditioned and exhaust air streams for optimal cooling efficiency. An air dam combined with brush‑sealed rails and a perforated front door creates a controlled path that maximizes heat removal from high‑performance hardware. This built‑in cooling strategy helps lower overall data center energy consumption. Built‑in bonding hardware eliminates the need for separate grounding straps, providing a secure electrical path throughout the enclosure. Door hinges and panel contacts automatically create a continuous ground connection, enhancing safety and compliance with industry standards. The integrated approach simplifies installation and supports long‑term reliability. Versatile cable management accessories give the 48U cabinet flexibility for a wide range of applications. Modular cable trays, vertical managers, and side panels enable organized routing that improves airflow and serviceability. Combined with the ZetaFrame® system's scalable architecture, the solution remains future‑ready for expanding workloads and evolving technology.