



















Cart
ZC45-A221B-E1




















ZetaFrame® Cabinet; 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm); 48U; Perf Front Door; Double Perf Rear Door; Brush Top Panel; 2 Side Panels; Grommet Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Glacier White
| Height | 89.9" (2283 mm) 48U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Brush-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | Grommet-Sealed |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Integrated Airflow Management for Optimal Cooling
The ZC45-A221B-E1 server cabinet combines a rugged roll‑formed steel frame with a sleek Glacier White finish, delivering the durability required for high‑density environments. Its 48U configuration and 89.9"H x 31.5"W x 47.2"D (2283 mm x 800 mm x 1200 mm) dimensions make it a versatile data center cabinet that fits a range of floor plans. Integrated bonding on doors and panels eliminates separate grounding straps, simplifying installation and ensuring safety. Factory‑assembled components reduce on‑site assembly time, allowing rapid deployment of the server cabinet in mission‑critical facilities. Customers can select from a broad portfolio of ZetaFrame® cabinet accessories, including perforated front doors, brush‑sealed top panels, and rail brushes that optimize airflow. The optional air dam and rail brushes further enhance thermal management, protecting equipment from hot‑spot failures. Each ZC45‑A221B‑E1 unit supports a static load of up to 5,000 lb (2,268 kg) and a dynamic load of 4,000 lb (1,814 kg), providing the strength needed for heavy IT loads. The double‑perforated rear door and single‑perforated front door enable efficient cable and power routing while maintaining airtight separation of hot and cold aisles. Integrated cable management accessories streamline cable organization, reducing clutter and improving serviceability. The cabinet's brush‑sealed top panel and grommet‑sealed bottom panel work together with the optional airflow management accessories to deliver consistent cooling performance across the rack. By directing conditioned air through the front and exhausting it through the rear, the system maximizes cooling efficiency and lowers overall energy consumption. This integrated approach aligns with CPI's commitment to sustainable, high‑performance data center solutions. CPI's global network of authorized distributors ensures rapid availability of the ZC45‑A221B‑E1 server cabinet and its complementary cabinet accessories worldwide. Technical consultation services are available to tailor configurations that meet specific project requirements, from hyperscale deployments to multitenant colocation facilities. Choose the ZetaFrame® Cabinet System for a future‑ready, scalable foundation that supports today's AI, HPC, and edge computing workloads.