
Cart
ZD45-A120B-E1

ZetaFrame® Cabinet; 96.9"H x 31.5"W x 47.2"D (2461 mm x 800 mm x 1200 mm); 52U; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 2 Side Panels; No Bottom Panel; Air Dam; Rail Brushes; Standard Pallet; Glacier White
| Height | 96.9" (2461 mm) 52U |
| Width | 31.5" (800 mm) |
| Depth | 47.2" (1200 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | Two Side Panels |
| Bottom Panel | None |
| Thermal Management | Air Dam, Brushed-Sealed Rail |
| Color | Glacier White |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZD45-A120B-E1 ZetaFrame® Cabinet
The ZD45-A120B-E1 delivers a compact 52U Server Cabinet designed for modern data center footprints. As a ZetaFrame® Cabinet System it combines rapid deployment with a robust steel frame that supports up to 5,000 lb static load. Its dimensions of 96.9 in H x 31.5 in W x 47.2 in D provide an efficient footprint for high‑density deployments. Structural integrity is a hallmark of this Data Center Cabinet, featuring roll‑formed tubular steel and fully welded construction. Integrated bonding through door hinges eliminates the need for separate grounding straps, enhancing safety and compliance. The cabinet's perforated front and rear doors facilitate optimal airflow while maintaining security. Thermal management is achieved with an air‑dam and brushed‑sealed rail system that separates conditioned and exhaust air streams. The grommet‑sealed top panel and side panels protect against dust ingress while supporting optional containment accessories. This design reduces cooling costs and supports AI‑driven high‑performance computing workloads. Cable organization is streamlined by versatile grommet top panels and side panel mounting options. The cabinet includes built‑in cable management accessories that accommodate a range of conduit and tray configurations. Quick attachment points simplify upgrades and maintenance for evolving network infrastructures. CPI offers a full suite of accessories, including power distribution units, environmental monitoring, and secure electronic locks, to create a complete Network Cabinet solution. Factory‑installed options enable a turn‑key rollout, reducing on‑site assembly time. Dedicated CPI consultation services ensure each deployment meets specific operational and cabinetry packaging solutions requirements.