







Cart
11890-748








CUBE-iT®Wall-Mount Cabinet; Gen 3; 48"H x 24"W x 18"D (1220 mm x 610 mm x 460 mm); 26U; #12-24 Tapped Rails; Solid Metal Door; Black
| Height | 48" (1220 mm) 26U |
| Depth | 18" (460 mm) |
| Color | Black |
| Door Style | Solid Metal Door |
Product Description
CUBE-iT® Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment
- A single lock and key (CH751) on the front door provides access to the entire cabinet
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
- Rear panel features cable tie and attachment points for accessory rack-mount brackets
- UL® 2416 Listed, 300 lb (136 kg) load rating
- Internal latch mechanism secures the rear panel; slim-profile does not impact cabling space
- Hinge design allows the installer to remove the rear panel for easier installation on the wall
- Cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
- Cable pass-through knockout with optional brush seal makes it ideal for retrofit installations
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
- Ships fully assembled
Product Information
Design Tools
Key Design Elements Including Enclosure Cable Pass‑Through and Low‑Noise Fans
The CUBE-iT® wall‑mount cabinet delivers a compact, secure solution for any IT cabinet environment. Its swing‑out frame provides unobstructed front and rear access, reducing service time for critical equipment. Designed to meet UL® 2416 standards, the enclosure offers a 300 lb (136 kg) load rating for reliable performance. Measuring 48 in (1220 mm) high, 24 in (610 mm) wide, and 18 in (460 mm) deep, the unit fits tight spaces while delivering 26U of usable rack space. The dimensions align with the popular cubeit container size specifications, making it a versatile choice for dense deployments. A solid metal door in a sleek black finish adds both aesthetic appeal and durability. The cabinet includes a dedicated enclosure cable pass‑through knockout system, with 1‑in (25 mm) and 3‑in (76 mm) openings that accept standard conduit sizes. Optional brush‑seal kits further protect cable entries from dust and airflow disruption. Cable tie points and accessory brackets simplify routing and future expansion. Security is enhanced by a single keyed lock (CH751) that secures the front door and rear panel, streamlining access control for the entire it cabinet. Adjustable #12‑24 tapped rails accommodate a wide range of equipment, while the internal latch ensures the rear panel remains firmly closed during operation. The hinged rear panel can be removed for easy wall installation and maintenance. For thermal management, an optional low‑decibel (31 dB) dual‑fan kit provides quiet cooling without compromising airflow. The fan kit integrates seamlessly with the cabinet's airflow path, maintaining optimal temperatures for high‑performance devices. As part of CPI's global portfolio, the CUBE‑IT® wall‑mount cabinet is available through authorized distributors worldwide, ensuring rapid delivery and local support.