







Cart
11890-E36








CUBE-iT®Wall-Mount Cabinet; Gen 3; 36"H x 24"W x 18"D (910 mm x 610 mm x 460 mm); 19U; #12-24 Tapped Rails; Solid Metal Door; Glacier White
| Height | 36" (910 mm) 19U |
| Depth | 18" (460 mm) |
| Color | Glacier White |
| Door Style | Solid Metal Door |
Product Description
CUBE-iT® Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment
- A single lock and key (CH751) on the front door provides access to the entire cabinet
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
- Rear panel features cable tie and attachment points for accessory rack-mount brackets
- UL® 2416 Listed, 300 lb (136 kg) load rating
- Internal latch mechanism secures the rear panel; slim-profile does not impact cabling space
- Hinge design allows the installer to remove the rear panel for easier installation on the wall
- Cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
- Cable pass-through knockout with optional brush seal makes it ideal for retrofit installations
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
- Ships fully assembled
Product Information
Design Tools
CUBE-iT Cabinet Swing-Out Capabilities
The CUBE-iT® Wall-Mount Cabinet model 11890-E36 delivers a robust storage solution for information and communications technology equipment. Its three-part swing-out design allows full access to both front and rear components, streamlining maintenance and upgrades. This cube it cabinet is UL 2416 Listed and supports up to 300 lb for reliable performance in diverse environments.
Engineered for efficiency, the cube-it wall-mount cabinet includes a single lock system with a CH751 key for secure entry to all sections. The rear panel features multiple knockouts with edge-protection grommets, accommodating 1 inch and 3 inch conduits for flexible cable management. Factory-prepped bonding and adjustable 19 inch EIA threaded rails reduce installation time and enhance reliability.
Ideal for edge data centers or telecom rooms, this cube it solution saves valuable floor space with its 36 inch height and 18 inch depth. The internal latch mechanism secures the rear panel without impeding cabling, while optional low-decibel fan kits ensure quiet operation. Ships fully assembled for quick deployment in public areas or equipment rooms.
Enhance security and organization with the cube it wall mount cabinet, which includes cable tie points and accessory rack-mount brackets on the rear panel. The hinge design permits removal of the rear panel during wall mounting, simplifying the setup process. Cable pass-through knockouts with optional brush seals make it perfect for retrofit installations.
CPI's cube it cabinet embodies innovation with its swing-frame architecture, providing a future-ready infrastructure for growing IT demands. The Glacier White finish offers a professional appearance, and the 19U capacity supports high-density applications. Trust CPI for durable, customizable solutions that power and protect your critical technology investments.