Cart
Loading...
Loading... 11901-E24
CUBE-iT®Wall-Mount Cabinet; Gen 3; 24"H x 24"W x 18"D (610 mm x 610 mm x 460 mm); 12U; #12-24 Tapped Rails; Tempered Glass Door; Glacier White
MSRP $1,186.66
| Height | 24" (610 mm) 12U |
| Depth | 18" (460 mm) |
| Color | Glacier White |
| Door Style | Tempered Glass Door |
| Width | 24" (610 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 29" (74 cm) |
| Ship Length/Depth | 74" (1880 mm) |
| Ship Height | 31" (79 cm) |
| Shipping Weight | 90 LB (40.82 kg) |



