
CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet




Cart
Loading...
Loading... 11901-E36

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet

CUBE-iT Wall-Mount Cabinet




CUBE-iT®Wall-Mount Cabinet; Gen 3; 36"H x 24"W x 18"D (910 mm x 610 mm x 460 mm); 19U; #12-24 Tapped Rails; Tempered Glass Door; Glacier White
MSRP $1,334.81
| Height | 36" (910 mm) 19U |
| Depth | 18" (460 mm) |
| Color | Glacier White |
| Door Style | Tempered Glass Door |
Product Description
CUBE-iT® Wall-Mount Cabinet provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.
Key Features and Benefits
- Three-part, swing-out design allows access and service to the front and rear of equipment
- A single lock and key (CH751) on the front door provides access to the entire cabinet
- Rear panel includes 1” (25.4 mm) and 3" (76 mm) knockouts, and can accept 3/4” (19 mm) and 2.5” (63.5 mm) conduit. The 3” (76 mm) knockouts include edge-protection grommets
- Rear panel features cable tie and attachment points for accessory rack-mount brackets
- UL® 2416 Listed, 300 lb (136 kg) load rating
- Internal latch mechanism secures the rear panel; slim-profile does not impact cabling space
- Hinge design allows the installer to remove the rear panel for easier installation on the wall
- Cabinet body includes one pair of adjustable depth 19" EIA threaded equipment mounting rails
- Cable pass-through knockout with optional brush seal makes it ideal for retrofit installations
- Optional low-decibel (31 dB), dual-fan kit provides quiet operation while cooling equipment
- Factory-prepped bonding feature provides convenience and reduces installation time
- Ships fully assembled