







Cart
14304-136








Tool-less Cross Member Radius Drop; 36" W (914 mm); Gray
| Width | 36" (914 mm) |
| Color | Gray |
Product Description
CPI’s patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius. The Tool-less Cross Member Radius Drop is designed for compatibility with 1.5” x 3/8” (38.1 mm x 9.53 mm) Stringers and installs without the need for tools, mounting directly to the sides of the runway.
Key Features and Benefits
- Tool-less Cross Member Radius Drops may be positioned over or between the Runway Cross Members
- Use Saf-T-Grips or cable ties, along with the tie-down slots to fully deploy the cable support solutions
- Provides 3” (76.2 mm) bend radius
- Includes 1.4”H (36 mm), 1” (25 mm) diameter ABS cable spools to separate and guide cables
- Compatible with Universal, TELCO, UL Classified and Adjustable Cable Runway
- Sold individually
- Manufactured from steel; spools are plastic
Product Information
Key Features of the 14304‑136 Tool‑less Radius Drop
The Tool‑less Cross Member Radius Drop 14304‑136 delivers a clean wire management solution for any cable runway. Its patented design guides cables while preserving a 3‑inch bend radius, a critical factor for reliable data transmission. This ensures optimal cable bend radius compliance across high‑density data center infrastructure. By eliminating the need for tools, installers can position the radius drop quickly over or between runway cross members. The ABS spools--1.4 in (36 mm) tall and 1 in (25 mm) in diameter--separate and guide cables, reducing clutter and improving airflow. Compatibility with universal, TELCO, UL Classified and adjustable cable runways expands its utility in diverse environments. Maintaining proper bend radius protects fiber and copper strands, directly supporting cable management best practices. The 3‑inch (76 mm) radius helps prevent signal loss, especially in high‑performance computing and AI workloads. This feature also aligns with industry standards for cable pathway design. In modern data center infrastructure, efficient cable pathways are essential for scalability and uptime. The radius drop integrates seamlessly into existing cable management systems, enhancing overall organization and reducing installation time. Its gray steel construction adds durability without sacrificing aesthetic cohesion. Overall, the 14304‑136 radius drop strengthens cable management, improves wire organization, and supports robust data center operations. It offers a reliable, tool‑less method to achieve precise cable bend radius and tidy cable pathways. Choose this accessory to streamline deployments and uphold high‑density cable management standards.