







Cart
14304-736








Tool-less Cross Member Radius Drop; 36" W (914 mm); Black
| Width | 36" (914 mm) |
| Color | Black |
Product Description
CPI’s patent-pending Tool-less Cross Member Radius Drop supports and guides cable loads as they enter and exit the runway, allowing cables to maintain proper bend radius. The Tool-less Cross Member Radius Drop is designed for compatibility with 1.5” x 3/8” (38.1 mm x 9.53 mm) Stringers and installs without the need for tools, mounting directly to the sides of the runway.
Key Features and Benefits
- Tool-less Cross Member Radius Drops may be positioned over or between the Runway Cross Members
- Use Saf-T-Grips or cable ties, along with the tie-down slots to fully deploy the cable support solutions
- Provides 3” (76.2 mm) bend radius
- Includes 1.4”H (36 mm), 1” (25 mm) diameter ABS cable spools to separate and guide cables
- Compatible with Universal, TELCO, UL Classified and Adjustable Cable Runway
- Sold individually
- Manufactured from steel; spools are plastic
Product Information
Efficient Cable Support Solutions for Network Cabling
The Tool-less Cross Member Radius Drop from Chatsworth Products (CPI) delivers reliable cable management by supporting and guiding cable loads in data center environments. It ensures cables maintain a proper bend radius, which is critical for preventing signal degradation and damage in network cabling systems. This tool-less solution installs quickly without additional tools, enhancing efficiency in cable runway deployments.
Compatible with various cable runway types, including Universal and TELCO systems, this radius drop provides versatile cable support solutions. Its design includes ABS cable spools that separate and guide cables, supporting a 3-inch bend radius for optimal performance. This feature is essential for protecting high-speed data cables in dense data center infrastructure.
The tool-less installation allows for flexible positioning over or between runway cross members, simplifying setup and reducing labor time. Users can employ Saf-T-Grips® or cable ties with integrated tie-down slots to secure cables effectively. This approach streamlines cable management while maintaining organization and accessibility for maintenance.
Constructed from durable steel with plastic spools, the Tool-less Cross Member Radius Drop offers long-lasting performance in demanding environments. It supports cable bend radius requirements, which is vital for compliance with industry standards and ensuring network reliability. This product contributes to efficient data center cable management by minimizing cable stress and improving airflow.
Ideal for data center infrastructure, this radius drop enhances overall cable pathway systems by providing consistent guidance and support. It helps organize network cabling, reducing clutter and potential points of failure in critical operations. By integrating this solution, organizations can achieve robust cable management that supports current and future technology demands.