Cart
Loading...
Loading...
Cart
Loading...
Loading...

37801-C02

RMR Modular Enclosure Ring Cable Manager; 38U; 70.9" (1800 mm) H x 23.6" (600 mm) W; Black

MSRP $275.18
Width2" (51 mm)
Height70.2" (1784 mm)
ColorBlack
Depth5.4" (137 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9.5" (24 cm)
Ship Length/Depth188" (4775 mm)
Ship Height6" (15 cm)
Shipping Weight10 LB (4.54 kg)
Product Description

Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.

Key Features and Benefits
  • Attaches to the frame, adjusts in depth independent of the mounting rails
  • Rings have an opening on the front for easy addition or removal of cables
  • Includes: Brackets, rings and installation hardware
  • Material: Steel brackets, plastic rings