
Cart
37801-G02

RMR Modular Enclosure Ring Cable Manager; 38U; 70.9" (1800 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)
| Width | 2" (51 mm) |
| Height | 70.2" (1784 mm) |
| Color | Hammer Gray |
Product Description
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware
- Material: Steel brackets, plastic rings
Product Information
Key Features of the Ring Cable Manager
The RMR® Modular Enclosure Ring Cable Manager creates a dedicated vertical pathway that separates cables from equipment mounting rails. Its ring‑shaped design allows quick insertion and removal of cables without disturbing installed hardware. The accessory is engineered for industrial cable management in demanding data‑center and industrial environments. Steel brackets secure the ring to the enclosure frame while plastic rings provide a lightweight, corrosion‑resistant guide. Adjustable depth mounting lets the manager align with any rack configuration, ensuring consistent cable routing. The open front of each ring simplifies future upgrades and maintenance activities. Designed for NEMA‑rated enclosures, the manager meets rigorous standards for durability and environmental protection. It integrates seamlessly with RMR® modular enclosure families, supporting both wall‑mount and free‑standing configurations. The solution enhances airflow management by keeping cables organized away from critical components. Installation requires only basic hand tools and the included hardware, reducing deployment time for technicians. The modular nature of the system allows multiple rings to be stacked for high‑density cable bundles. Compatibility with CPI's product designer tools enables precise planning before field installation. By improving cable organization, the ring enclosure accessory contributes to reduced cooling costs and increased system reliability. It supports scalable growth, making it ideal for hyperscale and multi‑tenant data‑center deployments. Customers benefit from CPI's global support network and rapid customization options for tailored solutions.