
Cart
37801-G03

RMR Modular Enclosure Ring Cable Manager; 42U; 78.7" (2000 mm) H x 23.6" (600 mm) W; Hammer Gray (Ral 7035)
| Width | 2" (51 mm) |
| Height | 78.1" (1984 mm) |
| Color | Hammer Gray |
Product Description
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware
- Material: Steel brackets, plastic rings
Product Information
Key Benefits of the RMR® Ring Cable Manager
The RMR® Ring Cable Manager model 37801‑G03 provides a dedicated vertical pathway that separates cables from equipment mounting rails, improving airflow and serviceability. Its ring‑shaped design allows cables to be added or removed quickly without disturbing installed hardware, reducing downtime during upgrades. By routing cables vertically, the manager supports higher density configurations while maintaining a clean, organized enclosure interior. Installation of the 37801‑G03 is straightforward; the unit attaches directly to the enclosure frame using the included steel brackets, eliminating the need for custom drilling or welding. Depth adjustment is independent of the mounting rails, giving installers flexibility to fine‑tune cable clearance for any equipment layout. The front opening on each ring permits easy cable insertion and removal, streamlining field changes and future expansions. Constructed from hardened steel brackets and high‑impact plastic rings, the Ring Cable Manager delivers long‑term durability in harsh industrial environments. The steel components resist deformation under load, while the polymer rings absorb vibration and protect cables from abrasion. This combination ensures the system retains its geometry and performance throughout the enclosure's service life, even in high‑temperature or seismic zones. The 37801‑G03 integrates seamlessly with the broader RMR® modular enclosure family, aligning with both wall‑mount and free‑standing configurations. Its universal mounting pattern matches all RMR® series frames, enabling a single cable‑management solution across diverse deployments. Compatibility with other CPI cable‑management accessories, such as auxiliary frames and hardware kits, further expands system flexibility. CPI backs the Ring Cable Manager with comprehensive technical support and rapid customization options to meet specific project requirements. Engineers can consult CPI's design tools to validate fit and function within any data‑center or industrial layout. With global distributor coverage and a reputation for quality, the 37801‑G03 delivers reliable cable organization that protects assets and enhances overall system efficiency.