
Cart
37802-C01

RMR Modular Enclosure Ring Cable Manager; 24U; 47.2" (1200 mm) H x 31.5" (800 mm) W; Black
| Width | 4.5" (114 mm) |
| Height | 46.6" (1184 mm) |
| Color | Black |
Product Description
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware
- Material: Steel brackets, plastic rings
Product Information
Efficient Cable Organization with Guide Rings
The RMR® Modular Enclosure Ring Cable Manager (37802-C01) from Chatsworth Products offers a specialized solution for industrial cable management, designed to handle the rigorous demands of modern data centers and industrial applications. By establishing an independent vertical pathway that separates cables from equipment mounting rails, it ensures that cables are neatly organized, reducing the risk of damage and interference. This results in enhanced system performance, lower maintenance requirements, and increased reliability for your critical infrastructure investments.
The cable guide rings incorporated into this manager are equipped with a convenient front opening, allowing for effortless insertion and removal of cables without disassembling the entire system. Constructed from tough, long-lasting plastic, these rings withstand physical impacts and environmental stressors, while the accompanying steel brackets guarantee a firm and stable attachment to the enclosure frame. This design not only secures cables in place but also facilitates quick access during routine inspections or upgrades.
Serving as an essential NEMA enclosure accessory, this ring cable manager plays a vital role in protecting cables from abrasion, bending, and other forms of mechanical stress that can compromise signal integrity. Its ability to adjust in depth independently of the mounting rails means it can accommodate a wide range of enclosure depths and equipment layouts. Such flexibility is invaluable in industrial settings where space is at a premium and configurations frequently change.
Installation is streamlined thanks to the inclusive kit of brackets, rings, and all required hardware, which minimizes setup time and labor expenses. The rings' depth adjustment feature allows them to be positioned precisely according to the specific cable routing needs, independent of the rail system. This capability simplifies future network expansions or reconfigurations, enabling seamless adaptations without disturbing existing cable installations.
Ideal for use in telecommunications rooms, manufacturing facilities, and edge computing environments, this cable manager delivers durable and reliable performance under challenging conditions. The combination of steel and plastic in its construction ensures resistance to corrosion, impact, and extreme temperatures, promoting long-term usability. Chatsworth Products leverages its extensive expertise to provide such innovative solutions, supporting global industries in achieving efficient and secure infrastructure management.