
Cart
37802-G01

RMR Modular Enclosure Ring Cable Manager; 24U; 47.2" (1200 mm) H x 31.5" (800 mm) W; Hammer Gray (Ral 7035)
| Width | 4.5" (114 mm) |
| Height | 46.6" (1184 mm) |
| Color | Hammer Gray |
Product Description
Ring Cable Manager is a ring-shaped cable guide that creates a separate vertical pathway for cables, independent of the equipment mounting rails.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the mounting rails
- Rings have an opening on the front for easy addition or removal of cables
- Includes: Brackets, rings and installation hardware
- Material: Steel brackets, plastic rings
Product Information
Key Features of the Ring Cable Manager
The RMR Modular Enclosure Ring Cable Manager provides a dedicated vertical pathway that separates cables from equipment mounting rails, improving organization and airflow. Its ring‑shaped design includes an open front slot, allowing easy addition or removal of cables without disturbing mounted hardware. The system attaches directly to the enclosure frame, delivering consistent depth adjustment across varied rack configurations. Installation is straightforward thanks to pre‑drilled brackets, steel mounting hardware, and lightweight plastic rings that snap into place. The modular cable organizer adapts to both wall‑mount and free‑standing RMR® enclosures, supporting rapid deployment in data center and industrial environments. No specialized tools are required, reducing labor time and minimizing installation errors. By routing cables through a separate channel, the Ring Cable Manager enhances overall Cable Management, reducing clutter and the risk of accidental disconnections. The clear separation also aids in thermal management, allowing unobstructed airflow around critical components. Users report faster troubleshooting and improved maintenance access when using this solution. The 37802 model conforms to standard NEMA enclosure dimensions, ensuring compatibility with a wide range of CPI products. It integrates seamlessly with other CPI accessories such as cable trays, grounding hardware, and power distribution units. This universal fit supports scalable designs from small server rooms to hyperscale facilities. CPI backs the Ring Cable Manager with expert technical support and a global distributor network, guaranteeing rapid parts availability and customization options. The product reflects CPI's commitment to quality, durability, and innovative cable management solutions for modern infrastructure. Selecting this accessory helps organizations maintain organized, high‑performance environments while leveraging CPI's industry expertise.