Cart
Loading...
Loading... 37070-G48
Single Solid Metal Door for RMR Wall-Mount Enclosure; 26 RMU; 48.6" (1234 mm) H x 27.5" (700 mm) W x 0.82" (21 mm) D; Hammer Gray (RAL7035)
MSRP $690.23
| Height | 48.6" (1234 mm) |
| Width | 27.5" (699 mm) |
| Depth | 0.8" (20 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Hammer Gray |
| Shipping Weight | 110 LB (49.9 kg) |
