Cart
Loading...
Loading...
Cart
Loading...
Loading...

37771-C06

Multi-Mount (Square Punched) Rails for RMR Modular Enclosure; 51U; 94.5" (2400 mm) H x 23.6" (600 mm) W; Black

MSRP $827.91
Width2.9" (74 mm)
Height93.9" (2386 mm)
ColorBlack
Product Description

Equipment Mounting Rails attach directly to frame of the enclosure or to optional front-to-rear horizontal support slides, and support 19”EIA (482.6 mm) rack-mount equipment. Equipment Mounting Rails can be ordered with the enclosure.

Key Features and Benefits
  • Adjustable-depth, support 19” EIA (482.6 mm) rack-mount equipment
  • Universal (vertical) hole pattern, 1U are 1.75"H  (44.45 mm)
  • U are marked and numbered on the mounting rail
  • Electrically bonded to the enclosure frame
  • Optional Front-to-Rear Horizontal Slides available (includes six slides)