Cart
Loading...
Loading...
Cart
Loading...
Loading...

37830-C13

Plinth Base for RMR Modular Enclosure, 3.9" (100 mm) H x 31.5" (800 mm) W x 27.6" (700 mm) D, Black

MSRP $665.42
Depth27.7" (704 mm)
Width31.7" (805 mm)
Height4.8" (122 mm)
ColorBlack
Product Description

Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.

Key Features and Benefits
  • 4"H (100 mm) or 8"H (200 mm) lift options
  • Features kick plates that surround the base of the enclosure
  • Includes: Metal structure and assembly hardware
  • Material: Steel