RMR Modular Enclosure Plinth Base
RMR Modular Enclosure Plinth Base
72 Options

RMR Modular Enclosure Plinth Base
Customize Your Product
Depth
Width
Height
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
37830-C01 View Details | 15.9" (404 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $410.73 | |
37830-C02 View Details | 19.8" (503 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $451.80 | |
37830-C03 View Details | 23.7" (602 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $492.87 | |
37830-C04 View Details | 27.7" (704 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $533.96 | |
37830-C05 View Details | 31.6" (803 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $575.02 | |
37830-C06 View Details | 35.6" (904 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $616.07 | |
37830-C07 View Details | 39.5" (1003 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $657.18 | |
37830-C08 View Details | 43.4" (1102 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $698.25 | |
37830-C09 View Details | 47.4" (1204 mm) | 23.8" (605 mm) | 4.8" (122 mm) | Black | $739.32 | |
37830-C10 View Details | 15.9" (404 mm) | 31.7" (805 mm) | 4.8" (122 mm) | Black | $532.33 |
Product Description
Plinth Base is a structural mounting base that creates a lift, which can be used to service and route cables through the bottom panel of the enclosure.
Key Features and Benefits
- 4"H (100 mm) or 8"H (200 mm) lift options
- Features kick plates that surround the base of the enclosure
- Includes: Metal structure and assembly hardware
- Material: Steel