Cart
Loading...
Loading... 37075-G36
RMR Wall-Mount Enclosure Fixed Depth Mounting Plate; 23" (585 mm) H x 24" (610 mm) W x 1" (26 mm) D; Hammer Gray (RAL 7035)
MSRP $182.78
| Width | 24" (610 mm) |
| Height | 23" (585 mm) |
| Color | Hammer Gray |
| Depth | 1" (25 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 27" (69 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 21 LB (9.53 kg) |
