Cart
Loading...
Loading...
Cart
Loading...
Loading...

37916-001

RMR Enclosure RG M63/4 Gland Seal; Zinc

MSRP $170.31
TypeRG M63/4
Height3" (74 mm)
Width3" (76 mm)
Depth3" (76 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width12" (30 cm)
Ship Length/Depth30" (762 mm)
Ship Height3" (8 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

RG M63–gland seals by Roxtec, combine the traditional gland technique with unique technology for flexibility and adaptability. The result is a new generation of glands with improved capacity and functionality. RG M63 has a compact design that makes it well suited for small areas. It can seal between one to nine cables with diameters ranging from 0.138" to 1.280".

 

Key Features and Benefits
  • External dimensions: Ø 2.874" x 2.047"
  • Packing Space* (mm): 40 x 40
  • Hole dimension in cabinet: Ø 2.500" - 2.520"
  • Material: Nickel plated brass, PA 6, galvanized mild steel, EPDM rubber Rating: UL/NEMA 4, 4x, 12 and 13
  • CSA 4, 4x, 12 and 13
  • IP 66/67 according to IEC 60529
  • Maximum thickness of cabinet wall is 0.158" with lock nut.
  • Also available in stainless steel
  • Recommended knockout punch: Greenlee hole punch (size 2.52"/ISO 63)