
Cart
37884-C08

Exhaust Top Panel Assembly for RMR Modular Enclosure, 11.5" (291 mm) Top Mount Exhaust Fan / Filter Ready, 23.6" (600 mm) W x 43.3" (1100 mm) D, Black
| Width | 23.7" (602 mm) |
| Depth | 43.6" (1107 mm) |
| Color | Black |
Product Description
Exhaust Metal Top Panel Assembly for RMR Modular Enclosure includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits.
Key Features and Benefits
- Includes opening at the center to accommodate a 11.5 in (291 mm) Filter Fan Kit (ordered separately). Use with side panels or doors that have 11.5 in (291 mm) Intake Filter Kits
Product Information
Key Features of the Exhaust Top Panel Assembly
The 37884-C08 exhaust panel is engineered to integrate seamlessly with RMR® modular enclosures, delivering a robust top‑mount solution for high‑performance data environments. Constructed from corrosion‑resistant steel, the panel provides a secure opening that accommodates an 11.5‑inch filter fan kit for optimal airflow management. Its dimensions of 23.7 in W x 43.6 in D fit standard RMR® footprints without requiring additional modifications. Ventilation is a critical factor in maintaining equipment reliability, and this exhaust panel enhances airflow by directing hot air away from sensitive components. The central opening aligns with compatible filter fan kits, enabling the installation of high‑efficiency filters that capture dust and contaminants. Improved ventilation reduces hotspot formation, extending the service life of servers and networking gear. Effective cooling is achieved through a combination of forced air movement and strategic placement of the exhaust panel on the enclosure's top surface. The design supports both passive and active cooling strategies, allowing data center operators to tailor airflow to specific thermal loads. When paired with CPI's broader cooling portfolio, the panel contributes to comprehensive data center cooling solutions. The panel's compatibility with fan filter assemblies ensures that filtered air can be introduced or exhausted as needed, meeting stringent clean‑room and high‑density requirements. By providing a ready‑made opening for a 291 mm (11.5 in) filter fan, the assembly simplifies installation and minimizes downtime. This fan filter integration supports regulatory compliance and helps maintain optimal operating temperatures. As part of CPI's extensive range of enclosure accessories, the exhaust top panel assembly offers a cost‑effective upgrade path for existing Industrial NEMA Enclosures. Its modular nature allows quick retrofits, reducing installation labor and supporting rapid deployment of new equipment. Together with other thermal management components, the panel enables data centers to achieve reliable, efficient, and scalable operations.