Cart
Loading...
Loading... BDM1C
Maintenance Bypass Distribution Module; 1U; Single-Phase; 200-240V; 16A; C20 Inlet; (2) C19 + (4) C13 Outlets Front + (4) C13 Outlets Rear; Includes (2) C20 to (C19) Cord Kits; 3 Year Warranty; 1.75"H x 19"W x 3.5"D (45 mm x 483 mm x 89 mm), Black
MSRP $646.78
| Input Plug | C20 |
| Nominal Input Voltage | 200-240V |
| Output Receptacles | (2) C19 + (4) C13 Front; (4) C13 Rear |
| Height | 1.8" (44 mm) 1U |
| Width | 19" (483 mm) |
| Depth | 3.5" (89 mm) |
| Country Of Origin | CN |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
