Cart
Loading...
Loading... BDM1D
Maintenance Bypass Distribution Module; 1U; Single-Phase; 120V; 30A; 6'L (1.8 m) Input Cord with L5-30P; (5) 5-20R Outlets Front + (5) 5-20R Outlets Rear; 3 Year Warranty; 1.75"H x 19"W x 3.5"D (45 mm x 483 mm x 89 mm); Black
MSRP $1,013.63
| Input Plug | L5-30P |
| Nominal Input Voltage | 120V |
| Output Receptacles | (5) 5-20R Front; (5) 5-20R Rear |
| Height | 1.8" (44 mm) 1U |
| Width | 19" (483 mm) |
| Depth | 3.5" (89 mm) |
| Country Of Origin | CN |
| Color | Black |
| Ship Width | 14" (36 cm) |
| Ship Length/Depth | 66" (1676 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
