









Cart
E0-1001-C










Basic eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; C20 Inlet to L5-20 Input; (24) 5-20 Outlets; 1.9kW; 149°F (65°C); 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
| Plug | C20 Inlet to NEMA L5-20P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 1.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
Product Description
Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Quickly select and customize your solution with CPI consultation services.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
High‑Temperature Operation and Tool‑Less Mounting
The Basic eConnect® PDU 1001 C (E0‑1001‑C), also referenced as model 1001c, delivers dependable power distribution for high‑density data center cabinets. Designed for environments that can reach 149 degreesF (65 degreesC), it maintains performance where heat is a challenge. Engineers value the e0 platform for its robust construction and reliability. Patented low‑profile locking outlets prevent accidental disconnects while eliminating the need for specialized cords. Tool‑less mounting streamlines installation, reducing labor time and minimizing floor‑space impact. The unit's 24 x 5‑20 outlets support a variety of equipment without compromising airflow. Optimized for 42U or taller vertical cabinets, the black‑finished PDU integrates seamlessly into standard enclosure designs. Its C20 inlet to L5‑20P input matches common data‑center power feeds, simplifying wiring plans. The 1.9 kW capacity of the c‑1001 configuration provides ample headroom for GPU and AI workloads. The Basic eConnect® PDU meets UL® and IEC 62368 standards, ensuring compliance across North American and European markets. CPI's global network of authorized distributors guarantees rapid availability and localized support. Customization options are available through CPI's consultation services to fit unique project requirements. Select the Basic eConnect® PDU 1001 C to enhance power reliability and simplify maintenance in demanding environments. Contact a CPI sales specialist to discuss integration with your infrastructure. Experience the benefit of a trusted partner with decades of data‑center expertise.