Cart
Loading...
Loading... E0-1005-E
Basic eConnect PDU; White; Vertical; For 42U or Higher Cabinets; C20 Inlet to IEC 60309 16A 1P+N+E Input; (24) C13 Outlets; 3.8kW; 149°F (65°C); Locking Outlets; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
MSRP $916.82
| Plug | C20 Inlet to IEC 60309 16A 1P+N+E |
| Outlets | (24) C13 Locking Outlets |
| Volts | 220-240V |
| Phase | Single-Phase |
| Input Current | 16A |
| kW Capacity | 3.8kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |




