Cart
Loading...
Loading... E0-1011-C
Basic eConnect PDU; Black; Vertical; For 42U or Higher or Higher Cabinets; 208V 3P+E AC Terminal Block Input; Locking (30) C13+(12) C19 Outlets; 28.8kW; 149°F (65°C); Phase-Balance Outlets; Tool-less Mounting
MSRP $1,746.04
| Height | 72" (1826 mm) " |
| Width | 2.2" (56 mm) " |
| Depth | 2.4" (61 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | eConnect |
| Ship Width | 10 in |
| Ship Length/Depth | 226 in |
| Ship Height | 10 in |
| Shipping Weight | 27 LB |




