









Cart
E1-2001-E










Metered eConnect PDU; White; Vertical; For 42U or Higher Cabinets; C20 Inlet to L5-20 Input; (24) 5-20 Outlets; 1.9kW; 149°F (65°C); 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
| Plug | C20 Inlet to NEMA L5-20P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 1.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
Product Description
Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
Product Information
e1*2001 PDU Key Features and Benefits
The E1-2001-E metered eConnect® PDU delivers robust power distribution with a local display for real-time input current monitoring, simplifying installation and load balancing. This e1 2001 model features 24 NEMA 5-20 outlets and a 1.9kW capacity, ensuring reliable performance in high-density environments. With market-leading temperature resistance up to 149 degrees Fahrenheit (65 degrees Celsius), the 01 e PDU maintains operational integrity in hot aisle deployments.
Engineered with patented locking outlets, the e1*2001 PDU prevents accidental disconnections without specialized cords, enhancing safety and uptime. Phase-balance outlets on compatible models promote equal loading across phases, allowing shorter power cords for improved cable and airflow management. The E1-2001-E supports cabinet preinstallation, reducing deployment time and packaging waste for faster IT integration.
Compliant with UL and IEC 62368 standards, the e1 2001 PDU meets current North American and European Union listing requirements, ensuring safety and reliability. High-power configurations accommodate up to 100A input, optimizing solutions for GPU and AI applications with 30A branch circuit breakers. This 01 e model includes tool-less mounting and a vertical design for 42U or higher cabinets, streamlining setup in data centers.
The E1-2001-E offers redundancy options with distinct color coding for easy identification of primary and secondary units in failover scenarios. Its hydraulic magnetic breakers are 100 percent rated, providing consistent performance under demanding conditions. For e1*2001 applications, the PDU's resilience and monitoring capabilities help maximize density and support future-ready data center infrastructures.
Ideal for enterprise, colocation, and AI facilities, the E1-2001-E metered eConnect PDU combines global availability with rapid customization to address evolving power needs. Chatsworth Products (CPI) leverages decades of expertise to deliver this solution, backed by world-class customer service and technical support. The e1 2001 PDU exemplifies CPI's commitment to quality, innovation, and optimized infrastructure for critical environments.