Cart
Loading...
Loading... E1-2002-C
Metered eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; L5-30 Input; (24) 5-20 Outlets; 2.9kW; 149°F (65°C); 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
MSRP $1,064.11
| Plug | NEMA L5-30P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 2.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |




