









Cart
E1-2002-CE










Metered eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 42U or Higher Cabinets; L5-30 Input; (24) 5-20 Outlets; 2.9kW; 149°F (65°C); 100% Rated Hydraulic Magnetic Breakers; Local Meter; Tool-less Mounting
| Plug | NEMA L5-30P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 2.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
Product Description
Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
Product Information
Key Features of the 2002 CE Metered PDU
The 2002 CE (also referenced as CE 2002) Metered eConnect® Power Distribution Unit delivers high‑density power delivery for 42U and larger cabinets, supporting demanding AI and HPC workloads. Its compact vertical design incorporates 24 NEMA 5‑20 outlets, each equipped with patented low‑profile locking mechanisms that prevent accidental disconnects. Engineered to meet UL® and IEC 62368 standards, the unit provides a robust solution for both North American and European data‑center environments. A built‑in digital meter displays real‑time input current, enabling precise load balancing during installation and ongoing operation. The clear LCD readout eliminates the need for separate monitoring hardware, reducing cable clutter and simplifying rack management. Integration with CPI's Power IQ® software allows remote data collection for capacity planning and energy‑efficiency reporting. Rated for continuous operation up to 149 degreesF (65 degreesC), the 2002 CE unit withstands hot‑aisle placement without performance degradation. Thermal‑resistant housing protects internal breakers, ensuring 100 % rated hydraulic magnetic protection for each outlet. Identified internally as c e 1 and referenced in engineering as e12002, this high‑temperature capability supports dense equipment layouts where airflow is constrained, extending equipment lifespan. Tool‑less mounting hardware enables rapid installation in vertical cabinets, reducing deployment time and minimizing labor costs. The redundancy pack includes one Black and one Glacier White unit, clearly distinguishing primary and fail‑over devices for quick visual identification. Both units share identical electrical specifications, allowing seamless swap‑over without re‑cabling during maintenance events. With the 2002 CE model, data‑center operators gain accurate power metering, high‑temperature resilience, and fast, secure deployment in a single, UL‑listed package. The unit's compliance with eConnect® standards ensures compatibility with existing management infrastructure and future‑proof scalability. Contact a CPI sales specialist today to explore how the 2002 CE PDU can optimize power reliability for your enterprise or hyperscale facility.