









Cart
E1-2010-E










Metered eConnect PDU; Glacier White; Vertical; For 42U or Higher or Higher Cabinets; 240/415V 3P/60A/IEC60309 60A 3P+N+E Input; Locking (30) C13+(12) C19 Outlets; 34.5kW; 149°F (65°C); Phase-Balance Outlets; Tool-less Mounting
| Plug | IEC 60309 60A 3P+N+E |
| Outlets | (30) C13 Locking + (12) C19 Locking Outlets |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 60A |
| kW Capacity | 34.5kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
Product Description
Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.
Key Features and Benefits
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
Product Information
Key Features: High‑Temp Rating, Phase‑Balance Outlets, and Tool‑Less Mounting
The E1-2010-E model is a metered eConnect® PDU designed for high‑density data center cabinets. It delivers up to 34.5 kW of reliable power to 42U and larger enclosures. As a dedicated power distribution unit, it provides precise current monitoring at the outlet level. Engineered for harsh environments, the unit tolerates temperatures up to 149 degreesF (65 degreesC), exceeding typical data‑center standards. Phase‑balance outlets distribute load evenly across all three phases, reducing the risk of overload. This design supports shorter power cords, improving airflow and cable management. The patented low‑profile locking C13 and C19 outlets prevent accidental disconnects while maintaining a compact footprint. A local LCD display shows real‑time input current, simplifying initial commissioning and ongoing balance checks. The redundancy pack includes a matching Glacier White and Black unit for clear primary‑secondary identification. Tool‑less mounting hardware enables rapid installation in vertical cabinets without additional tools or modifications. The enclosure‑ready design ships with factory‑installed accessories, cutting deployment time and packaging waste. Operators benefit from quick latch engagement and secure locking for high‑current equipment. The E1-2010‑E meets UL® and IEC 62368 compliance, ensuring suitability for North American and European markets. Global availability through authorized distributors provides flexible purchasing options. CPI's rapid customization services allow the PDU to be tailored for AI, HPC, and GPU‑intensive workloads.