Cart
Loading...
Loading... E1-2192-C
Metered eConnect PDU; Black; Vertical; For 45U or Higher or Higher Cabinets; 240/415V 3P/100A/IEC60309 100A 3P+N+E Input; Locking (12) C13+(24) C19 Outlets; 57.5kW; 149°F (65°C); Phase-Balance Outlets; Tool-less Mounting
MSRP $3,512.27
| Plug | IEC 60309 100A 3P+N+E |
| Outlets | (12) C13 Locking + (24) C19 Locking Outlets |
| Volts | 220-240/380-415V |
| Phase | Three-Phase |
| Input Current | 100A |
| kW Capacity | 57.5kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |




