











Cart
EA-3001-CE












Monitored eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 42U or Higher Cabinets; C20 Inlet to L5-20 Input; (24) 5-20 Outlets; 1.9kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
| Plug | C20 Inlet to NEMA L5-20P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 1.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
Product Description
Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Advanced Power Monitoring and Control Features
The EA-3001-CE monitored eConnect® PDU delivers remote power monitoring at the input and branch circuit levels for precise power management in data center cabinets. This capability enables real-time tracking of power consumption, helping optimize energy usage and reduce costs. With its high accuracy metering, the PDU supports efficient load balancing and operational reliability.
Secure Array® technology in the EA-3001-CE reduces networking complexity by consolidating up to 48 PDUs under a single IP address, simplifying infrastructure management. This feature provides failover capability, ensuring continuous operation even in demanding environments. The integration supports seamless electronic monitoring and enhances overall network security for cabinet-based systems.
Designed for resilience, the PDU operates reliably in temperatures up to 149 degreesF (65 degreesC), making it ideal for deployment in high-heat areas like hot aisles. This temperature tolerance ensures consistent performance without downtime, critical for maintaining uptime in data centers. The robust construction supports long-term durability in various cabinet configurations.
The EA-3001-CE includes patented locking outlets that prevent accidental disconnections, improving safety and reducing operational disruptions. Phase-balancing on applicable models ensures even power distribution across circuits, facilitating better cable management. These features contribute to enhanced airflow and organization within CE cabinet setups.
For comprehensive security, the PDU integrates with electronic locks and environmental sensors, creating a unified solution for access control and monitoring. Gigabit Ethernet compatibility ensures fast, reliable connectivity for modern network demands. This makes the EA-3001-CE a versatile choice for electronic applications in diverse data center environments.