











Cart
EA-3007-CE












Monitored eConnect PDU Redundancy Pack; 1 Black/1 Glacier White; Vertical; For 42U or Higher Cabinets; CS8365C Input; (30) C13+(12) C19 Outlets; 14.4kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers
| Plug | CS8365C |
| Outlets | (30) C13 Locking + (12) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 50A |
| kW Capacity | 14.4kW |
| Cabinet Compatibility | 42U or Higher |
| Color | 1 Black + 1 Glacier White |
Product Description
Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Advanced CE Power Distribution with Monitoring Features
The EA-3007-CE monitored eConnect® power distribution unit (PDU) delivers reliable CE power distribution for high-density data center environments. This 1 EA unit provides comprehensive input and branch circuit monitoring with ±1 percent accuracy, ensuring precise power management. Advanced features include Secure Array® IP consolidation, reducing networking costs and complexity by allowing up to 48 PDUs to share a single IP address.
Engineered for resilience, this PDU operates in temperatures up to 149 degrees Fahrenheit (65 degrees Celsius), maintaining reliability in hot aisle deployments. Phase-balance locking outlets on three-phase models ensure equal loading across phases, simplifying load balancing and improving cable management. The patented locking outlets prevent accidental disconnections without requiring special cords, enhancing operational safety and uptime.
The redundancy pack includes two PDUs—one black and one glacier white—for easy identification of primary and secondary units in failover scenarios. This 1 EA unit solution supports electronic lock integration, seamlessly combining power, environmental sensors, and security into a unified system. Gigabit Ethernet compatibility ensures enterprise-grade connectivity, while adherence to UL and IEC 62368 standards guarantees compliance for North American and European markets.
With configurations supporting up to 100A input, this PDU is optimized for GPU and AI applications, offering flexibility with 30A branch circuit breakers. The field-replaceable controller and LCD display facilitate easy maintenance and real-time data access. Integration-ready for environmental sensors and electronic locks, this unit provides a complete ecosystem for cabinet preinstallation, reducing deployment time and packaging waste.
Chatsworth Products (CPI) designs this monitored eConnect® PDU to power and protect critical IT investments, supporting advanced applications like artificial intelligence and high-performance computing. As a trusted partner, CPI offers global availability and rapid customization, ensuring solutions meet specific site demands. Explore the EA-3007-CE for efficient CE power distribution and robust monitoring capabilities in your data center infrastructure.