











Cart
EA-3015-C












Monitored eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; L6-30 Input; (36) C13+(6) C19 Outlets; 5kW; 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
| Plug | NEMA L6-30P |
| Outlets | (36) C13 Locking + (6) C19 Locking Outlets |
| Volts | 208V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 5kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
Product Description
Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement, reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Key Benefits of the EA-3015-C Monitored PDU
The EA-3015-C monitored eConnect® Power Distribution Unit delivers 5 kW of reliable power to 42U or larger cabinets. Its single‑phase 208 V design and NEMA L6‑30P plug simplify installation in dense data‑center environments. The model identifier ea-3015-c is recognized for its compact 1U footprint and robust construction. Remote monitoring is enabled through Secure Array® IP consolidation, allowing a single IP address to manage up to 48 PDUs. Real‑time metrics are accessible via SNMPv1/v2/v3, RESTful API, and an onboard web GUI, providing administrators with precise consumption data for each outlet. The 3015 series supports integration with LDAP or RADIUS for secure authentication. The unit is rated for operation at temperatures up to 149 degreesF (65 degreesC), ensuring dependable performance even in hot‑aisle deployments. Environmental sensors can be added to expand monitoring to temperature and humidity without additional wiring. This high‑temperature tolerance makes the ea c PDU suitable for edge and hyperscale facilities. Thirty‑six C13 locking outlets and six C19 locking outlets prevent accidental disconnects and enable rapid re‑cabling of high‑density equipment. The redundant pack includes a matching unit in Glacier White, identified as the 3015 c companion, for seamless failover during maintenance. Tool‑less mounting further reduces deployment time in crowded rack environments. CPI's global support network and authorized distributors ensure rapid availability and expert assistance for the EA-3015-C. Integration with CPI's Power IQ® software provides automated reporting and capacity planning across the data center. Selecting the monitored eConnect® PDU positions facilities to meet the growing power demands of AI, HPC and next‑generation workloads.