Cart
Loading...
Loading... EA-3017-C
Monitored eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; L21-20 Input; (36) C13+(6) C19 Outlets; 5.7kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
MSRP $1,550.04
| Height | 1.7" (44 mm) 1U |
| Width | 17" (432 mm) |
| Depth | 12" (305 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | eConnect |
| Ship Width | 19" (48 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 35 lb (15.88 kg) |





