Cart
Loading...
Loading... EA-3033-C
Monitored eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; IEC60309 60A 3P+E Input; (12) C13+(18) C19 Outlets; 17.2kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Tool-less Mounting
MSRP $2,937.46
| Plug | IEC 60309 60A 3P+E |
| Outlets | (12) C13 Locking + (18) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 60A |
| kW Capacity | 17.2kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |





