







Cart
EA-5002-E








Switched eConnect PDU; Glacier White; Vertical; For 42U or Higher Cabinets; 120V 1P/30A/L5-30 Input; (24) 5-20 Outlets; 2.9kW; 149°F (65°C); Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | NEMA L5-30P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 30A |
| kW Capacity | 2.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
Product Description
Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
Product Information
EA Powered Control and Monitoring Features
The EA-5002-E Switched eConnect® PDU delivers advanced power distribution unit (PDU) performance for modern data center environments. This EA powered solution ensures reliable power delivery to critical IT equipment, supporting uptime and operational efficiency. With remote monitoring capabilities, it provides precise control over power consumption and load management.
Featuring individual outlet control, this PDU enables comprehensive EA power control from any location, allowing users to remotely turn outlets on or off to reduce downtime. The system integrates seamlessly with network infrastructure, offering real-time insights into power usage and environmental conditions. This level of control enhances data center reliability and simplifies maintenance workflows.
Designed for high-temperature resilience, the PDU operates reliably in environments up to 149°F (65°C), making it ideal for hot aisle deployments. Its robust construction ensures continuous performance under demanding conditions, reducing the risk of overheating failures. This temperature tolerance supports stable operation in dense server configurations and edge computing applications.
Secure Array® IP consolidation technology reduces networking complexity by allowing multiple PDUs to share a single IP address, lowering costs and simplifying management. This feature provides failover capability for increased reliability and integrates with environmental sensors and electronic locks for enhanced security. The gigabit Ethernet compatibility ensures fast data transmission and compatibility with enterprise networks.
Easy installation is achieved through tool-less mounting and color-coded redundancy packs for quick identification of primary and secondary units. The PDU supports phase-balance outlets for optimal load distribution, improving energy efficiency and preventing overloads. These design elements help streamline deployment, reduce packaging waste, and support sustainable data center practices.