







Cart
EA-5013-C








Switched eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; 208V 3P/30A/L15-30 Input; (18) C13+(6) C19 Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | NEMA L15-30P |
| Outlets | (18) C13 Locking + (6) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
Product Description
Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords.
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
Product Information
Key Benefits of the EA-5013-C Switched eConnect® PDU
The EA-5013-C Switched eConnect® PDU provides 8.6 kW of reliable power for 42U or larger cabinets, supporting high‑density deployments while maintaining a compact footprint. Its locking C13 and C19 outlets prevent accidental disconnections, and the built‑in LCD display offers immediate visibility of voltage, current, and power consumption. This 5013 c model delivers a measured accuracy of +/-1 percent, ensuring precise energy monitoring for critical workloads. Remote power management is enabled through a single Gigabit Ethernet port, allowing administrators to control each outlet individually via SNMPv3, HTTPS or the intuitive on‑board GUI. The Secure Array® IP consolidation feature lets up to 48 PDUs share one IP address, reducing network complexity and cabling overhead. With LDAP or RADIUS integration, access to the 5013‑c unit can be centrally authenticated, streamlining security across the data center. The unit is engineered to operate in environments up to 149 degreesF (65 degreesC), making it suitable for hot‑aisle installations where temperature resilience is essential. Its 100 % rated hydraulic magnetic breakers provide rapid fault isolation, protecting connected equipment from over‑current events. The robust enclosure meets UL and IEC 62368 standards, delivering compliance for both North American and European markets. Phase‑balance outlets on this three‑phase PDU ensure equal loading across all phases, reducing the need for oversized power cords and improving airflow within the rack. The tool‑less mounting system accelerates installation, and the field‑replaceable controller allows upgrades without removing the unit from service. Together, these features simplify load management and enhance overall rack efficiency. CPI's eConnect® ecosystem integrates seamlessly with environmental sensors, electronic locks, and the CPI Power IQ® software suite, giving operators a unified view of power and environmental conditions. The EA-5013-C is shipped pre‑configured for quick deployment, reducing time‑to‑service and minimizing waste. With global distributor support and CPI's technical expertise, customers can rely on rapid customization and ongoing assistance throughout the product lifecycle.