













Cart
EA-6001-C














Switched Pro eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; 120V 1P/20A/C20 Inlet to L5-20 Input; (24) 5-20 Outlets; 1.9kW; 149°F (65°C); Secure Array IP Consolidation; Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | C20 Inlet to NEMA L5-20P |
| Outlets | (24) 5-20 Standard Outlets |
| Volts | 120V |
| Phase | Single-Phase |
| Input Current | 20A |
| kW Capacity | 1.9kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
Product Description
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
GUI‑6001 Interface and Monitoring Features
The Switched Pro eConnect® PDU EA-6001-C is a 6001‑rated power distribution unit designed for high‑density environments. Its 6001c‑class architecture provides +/-1 % metering accuracy and per‑outlet control through an intuitive web GUI. The unit integrates Secure Array® IP consolidation, allowing a single address to manage up to 48 PDUs. Operators can access real‑time power data and outlet status from any web‑enabled device using the built‑in GUI, which supports SNMPv1/v2/v3 and LDAP/RADIUS authentication. The optional GUI‑6001 interface module expands monitoring capabilities with customizable dashboards and alerts. This remote visibility reduces on‑site visits and improves overall data‑center efficiency. The EA‑6001‑C fits standard 42U or higher cabinets and complies with UL and IEC 62368 safety standards. Its design aligns with cec load cage specifications, ensuring seamless integration in existing rack systems. Tool‑less mounting and field‑replaceable controller simplify deployment and maintenance. Secure Array® networking provides redundancy with a secondary IP address, guaranteeing uninterrupted management during network failures. The unit's locking outlets prevent accidental disconnects, supporting the ea distribution inc standard for secure power distribution. Integration with environmental sensors and electronic locks prepares the PDU for future expansion. With precise metering, robust networking, and flexible installation, the Switched Pro eConnect® PDU helps data‑center operators maximize uptime and power efficiency. Its 6001 and 6001c design classifications meet demanding AI and HPC workloads while maintaining a low thermal footprint. CPI's global support and rapid customization ensure the solution remains future‑ready for evolving infrastructure needs.