













Cart
EA-6005-C














Switched Pro eConnect PDU; Black; Vertical; For 42U or Higher Cabinets; 208V 3P/30A/L15-30 Input; (24) C13 Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | NEMA L15-30P |
| Outlets | (24) C13 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Black |
Product Description
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Key Benefits of the EA-6005-C Switched Pro PDU
The EA-6005-C Switched Pro eConnect PDU provides reliable, high‑density power distribution for 42U and larger cabinets. Its rugged design supports up to 8.6 kW of continuous load, ensuring stable operation for demanding equipment. Designed for modern data centers, the unit combines efficiency with a compact footprint. Integrated Secure Array® IP consolidation lets a single address manage up to 48 PDUs, simplifying network architecture and reducing cabling complexity. Redundant networking provides fail‑over capability, maintaining power control even if one connection fails. This streamlined approach saves time during installation and ongoing management. Phase‑Balance locking outlets distribute load evenly across all three phases, minimizing imbalance and improving overall system efficiency. The patented low‑profile locking connectors prevent accidental disconnections while supporting quick outlet cycling. Built to withstand temperatures of up to 149 degreesF (65 degreesC), the PDU remains dependable in hot‑aisle environments. Each outlet is individually monitorable via SNMPv1/v2/v3, LDAP or RADIUS integration, and the on‑board LCD display offers real‑time power metrics. The built‑in 10/100/1000 Mb Ethernet port enables remote control through CPI's eConnect® management software. Users can schedule power cycles, set alerts, and generate detailed usage reports from any browser. The EA-6005-C ships with a field‑replaceable controller and tool‑less mounting for rapid deployment in the field. CPI's global network of authorized distributors ensures swift availability and expert technical support. Pair the unit with CPI's environmental sensors and electronic locks for a fully integrated power, monitoring, and security solution.