













Cart
EA-6007-E














Switched Pro eConnect PDU; Glacier White; Vertical; For 42U or Higher Cabinets; 120/208V 3P/30A/L21-30 Input; (24) C13 Outlets; 8.6kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | NEMA L21-30P |
| Outlets | (24) C13 Locking Outlets |
| Volts | 120/208V |
| Phase | Three-Phase |
| Input Current | 30A |
| kW Capacity | 8.6kW |
| Cabinet Compatibility | 42U or Higher |
| Color | Glacier White |
Product Description
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Remote Monitoring and Control Capabilities
The Switched Pro eConnect® PDU delivers comprehensive remote power monitoring and control for each outlet, enabling data center managers to optimize energy usage and enhance operational efficiency. With advanced PDU security features, this unit ensures only authorized access to power distribution functions, protecting critical infrastructure. The eConnect PDU series integrates seamlessly with existing systems for reliable performance in demanding environments.
Secure Array® IP consolidation allows up to 48 PDUs to share a single IP address, reducing networking complexity and costs while maintaining robust security. This switched PDU model includes phase-balance locking outlets that prevent accidental disconnections and promote equal load distribution across all phases. Remote reboot capabilities empower IT staff to resolve issues quickly without physical intervention, minimizing downtime.
Environmental sensor integration readiness enables real-time monitoring of temperature and humidity conditions within the cabinet, supporting proactive maintenance. Electronic lock integration adds an extra layer of security by controlling physical access to the PDU and connected equipment. The gigabit Ethernet port ensures high-speed communication with network management systems for responsive control.
With a high-temperature rating of up to 149°F (65°C), this PDU remains reliable in hot aisle deployments, ensuring continuous operation. The field-replaceable controller simplifies maintenance, while the LCD display provides real-time data on power consumption and status. These features make the switched PDU an essential component for modern data centers seeking efficiency.
Designed for cabinets 42U or higher, the EA-6007-E supports three-phase power input up to 30A, delivering 8.6kW capacity for high-density applications. Toolless mounting facilitates easy installation, and the glacier white color offers a clean, professional appearance. For organizations prioritizing PDU security and efficient power management, this Switched Pro eConnect PDU model delivers exceptional performance and reliability.