













Cart
EA-6145-C














Switched Pro eConnect PDU; Black; Vertical; For 45U or Higher Cabinets; 208V 3P/60A/IEC60309 60A 3P+E Input; (24) C13+(12) C19 Outlets; 17.2kW; 149°F (65°C); Secure Array IP Consolidation; Phase-Balance Locking Outlets; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; LDAP or Radius Integration; HTTPS; Environmental Sensor and Electronic Lock Integration Ready; 100% Rated Hydraulic Magnetic Breakers; Toolless Mounting
| Plug | IEC 60309 60A 3P+E |
| Outlets | (24) C13 Locking + (12) C19 Locking Outlets |
| Volts | 208V |
| Phase | Three-Phase |
| Input Current | 60A |
| kW Capacity | 17.2kW |
| Cabinet Compatibility | 45U or Higher |
| Color | Black |
Product Description
Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.
Key Features and Benefits
- Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 48 connected PDUs (32 when electronic locks are integrated). Second IP address for the entire array provides failover capability.
- Resistance to High Temperature – Marketleading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles.
- Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; allows use of shorter equipment power cords for better cable and airflow management.
- No Accidental Disconnections – Patented, low-profile locking outlets prevent accidental disconnections without requiring special cords
- Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit.
- Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution.
- Gigabit Ethernet – Ensures compatibility with enterprise routers and switches.
- Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union.
- Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment integration, and saves deployment time and reduces packaging waste.
- High Power Configurations – Configurations supporting up to 100A Input provide an optimized solution for GPU & AI based applications. 30A branch circuit breakers provide flexibility when plugging high power IT equipment.
- Universal Input – A single PDU design with detachable input cords supports global AC power standards, streamlining procurement reducing inventory complexity, accelerating deployment, and ensuring reliable high-power performance across worldwide data centers.
Product Information
Advanced Power Management Features
The EA-6145-C Switched Pro eConnect® PDU delivers robust remote power distribution capabilities for modern data centers. This unit provides individual outlet monitoring and control, enabling administrators to manage power remotely for each connected device. With Secure Array® IP consolidation, it reduces networking costs and complexity by allowing a single IP address for up to 48 PDUs.
Engineered for high-temperature environments, this PDU operates reliably up to 149°F (65°C), ensuring performance in hot aisles. The phase-balance locking outlets on three-phase models simplify load balancing and prevent accidental disconnections without special cords. These features support efficient cable and airflow management in dense server configurations.
Seamless integration with environmental sensors and electronic locks offers a comprehensive hardware and software solution. The gigabit Ethernet port ensures compatibility with enterprise networks, while onboard GUI and SNMP support enable easy management. This PDU meets UL and IEC 62368 standards for compliance in North America and the European Union.
The field-replaceable controller and LCD display enhance usability and maintenance for long-term reliability. With 100% rated hydraulic magnetic breakers and toolless mounting, installation is straightforward and secure. The EA-6145-C supports up to 17.2kW power capacity, making it ideal for high-density applications like AI and GPU workloads.
For organizations needing reliable remote power switched PDU functionality, this model optimizes energy usage and reduces downtime. It provides advanced power monitoring and control to improve overall operational efficiency. Explore the full potential of this eConnect PDU for your data center needs.