Cart
Loading...
Loading... EA-6150-C
Switched Pro eConnect PDU; Black; Vertical; For 45U or Higher or Higher Cabinets; 208V 3P+E AC Terminal Block Input; Locking (24) C13+(12) C19 Outlets; 28.8kW; Secure Array IP Consolidation; Field-Replaceable Controller; +/-1% Metering Accuracy; LCD Display; 10/100/1000MB Port; Onboard GUI; SNMPv1/v2/v3; RESTful API, CLI; LDAP or Radius Integration; HTTPs; Environmental Sensor and Electronic Lock Integration Ready; Tool-less Mounting
MSRP $4,643.24
| Height | 77.1" (1958 mm) " |
| Width | 2.2" (56 mm) " |
| Depth | 2.8" (71 mm) |
| Certifications | NEMKO certified to IEC/UL 62368; CE; UKCA; RoHS; FCC Part 15 Class A; EN 55022 |
| Material | Steel |
| Color | Black |
| Type | eConnect |
| Ship Width | 10 Inches |
| Ship Length/Depth | 89 Inches |
| Ship Height | 10 Inches |
| Shipping Weight | 26 LB |






